Dome-Top® barb ty cable tie, intermediate cross section, 6.1 (155mm) length, nylon 6.6, red.
Product Type | Cable Tie |
Sub Brand | Dome-Top® |
Color | Red |
Environment | Plenum |
Material | Nylon 6.6 |
Overall Length (In.) | 6.1 |
Overall Length (mm) | 155 |
Body Width (In.) | 0.141 |
Body Width (mm) | 3.6 |
Body Thickness (In.) | 0.041 |
Body Thickness (mm) | 1 |
Maximum Bundle Diameter (In.) | 1.5 |
Maximum Bundle Diameter (mm) | 38.1 |
Minimum Bundle Diameter (In.) | 0.03 |
Minimum Bundle Diameter (mm) | 0.8 |
Minimum Loop Tensile Strength (N) | 178 |
Minimum Loop Tensile Strength (lb) | 40 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 (File E56854), CSA-C22.2 No. 62275, 11130200, NRC 10CFR50, QPL-AS23190, CSA Certified, RoHS Compliant |
Military Cross Reference Number | MS3367-5-2 |
For Use With | GTS-E, GS2B-E, STS2, PTS |
Application | General |
UPC | 07498341349 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1068 |
Std. Ctn. Qty. | 25000 |
Std. Ctn. Volume (cf) | 2.6710 |
Videos | Premium Cable Ties | English | |
Part Drawings | Barb Ty Cable Tie Drawing | English | |
3D CAD Models | Barb Ty Cable Tie 3D STP File | English | |
Cross References | Cable Tie Military Cross Reference | English | |
Selection Guides | Cable Ties Product Selection Guide | English |