obsolete

BT350

Cable Ties

Dome-Top® barb ty cable tie,light-heavy cross section, 14.9 (378mm) length, nylon 6.6, natural - Japan.

Specifications

Material

Nylon 6.6

Color

Natural

Overall Length (In.)

14.9

Overall Length (mm)

378

Maximum Bundle Diameter (In.)

4

Maximum Bundle Diameter (mm)

102

Minimum Loop Tensile Strength (N)

534

Minimum Loop Tensile Strength (lb)

120

Environment

Plenum

Minimum Bundle Diameter (In.)

0.19

Minimum Bundle Diameter (mm)

4.8

Overall Width (In.)

0.28

Overall Width (mm)

7

Overall Thickness (In.)

0.07

Overall Thickness (mm)

1.7

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

UL 62275 Compliant (Type 2S, 21S)

Yes

Application

General

BMEcat - Cross section (mm²)

Light-Heavy

CE Compliant

Yes

CSA Certified

Yes

Length (In.)

14.90

Length (mm)

378.0

Locking Style

Locking

Max. Continuous Use Temperature

185°F (85°C)

Mil. Std. Part Number

MS3367-3-9

Thickness (In.)

0.07

Thickness (mm)

1.7

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498397389

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0534

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.5339

Related Products