BT8LH-C300

Cable Ties

Dome-Top® barb ty cable tie, light-heavy cross section, 27.5 (699mm) length, heat stabilized weather resistant nylon 6.6, black.

Specifications

Material

Heat Stabilized Weather Resistant Nylon 6.6

Color

Black

Environment

Plenum

Overall Thickness (In.)

0.07

Overall Thickness (mm)

1.7

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Resistance Properties

UV Resistant

Application

General

Cross Section

Light-Heavy

Locking Style

Locking

Min. Loop Tensile Strength Lbs. (N)

120 (534)

Continuous Use Temperature Range

-76°F (-60°C) - 239°F (115°C)

Thickness In (mm)

0.06 (1.7)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

NA

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

No

Length (In.)

27.50

Material Flammability Rating

UL 94V-2

Max. Continuous Use Temperature

212°F (100°C)

Maximum Bundle Diameter (In.)

8

Thickness (In.)

0.07

Thickness (mm)

1.7

Width In (mm)

0.27 (7.0)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498311210

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1515

Std. Ctn. Qty.

2000

Std. Ctn. Volume (cf)

3.0301

Resources

Part Drawings

BT-0037-Sheet3

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Related Products