Panduit Contour-Ty® Cable Ties are designed to provide consistent strength in high-vibration environments. Plus, with a low-profile head and parallel entry design, the tip enters easy and stays snug and snag-free. And with Nylon 6.6 material, it's ideal for indoor applications. Miniature cross section, 7.2in, Tensile Strength: 80, Blue, 1000pc.
Product Type | Cable Tie |
Sub Brand | Contour-Ty® |
Color | Blue |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 7.3 |
Overall Length (mm) | 185.4 |
Body Width (In.) | 0.098 |
Body Width (mm) | 2.5 |
Body Thickness (In.) | 0.042 |
Body Thickness (mm) | 1.1 |
Maximum Bundle Diameter (In.) | 2 |
Maximum Bundle Diameter (mm) | 50.8 |
Minimum Bundle Diameter (In.) | 0.07 |
Minimum Bundle Diameter (mm) | 1.8 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | SAE-AS23190A, SAE-AS33671, RoHS Compliant |
Military Cross Reference Number | MS3367-32-6 |
For Use With | GTS-E, GS2B, PTS, PPTS, STS2 |
Part Features | Low profile head avoids snags and reduces overall bundle size, Outside teeth and smooth round edges protect cable jacket — ideal for high vibration applications, Fully enclosed head for consistent strength |
UPC | 07498337932 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.0866 |
Std. Ctn. Qty. | 25000 |
Std. Ctn. Volume (cf) | 2.1638 |
Videos | Premium Cable Ties | English | |
Part Drawings | CBR Series Cable Tie Part Drawing SS-27318 | English | |
3D CAD Models | Contour-Ty® 3D STP File | English | |
Cross References | Cable Tie Military Cross Reference | English | |
Selection Guides | Cable Ties Product Selection Guide | English |