Panduit CBR2S-M0 Contour-Ty® Cable Ties are designed to provide consistent strength in high-vibration environments. A low-profile head and parallel entry design, the curved tip enters easily and stays snug and snag-free. Standard cross section, 7.6” (193mm) length. Appropriate for Indoor or Outdoor use. Made of Weather Resistant Nylon 6.6 with high resistance to ultraviolet light, are black in color and come in packages of 1000.
Product Type | Cable Tie |
Sub Brand | Contour-Ty® |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Overall Length (In.) | 7.6 |
Overall Length (mm) | 193 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.044 |
Body Thickness (mm) | 1.1 |
Maximum Bundle Diameter (In.) | 2 |
Maximum Bundle Diameter (mm) | 50.8 |
Minimum Bundle Diameter (In.) | 0.16 |
Minimum Bundle Diameter (mm) | 4.1 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | SAE-AS23190A, SAE-AS33671, RoHS Compliant |
For Use With | GTS-E, GS2B-E, GTH-E, GS4H-E, PTS, PTH, PPTS, STS2, STH2 |
Part Features | Low profile head avoids snags and reduces overall bundle size, Outside teeth and smooth round edges protect cable jacket — ideal for high vibration applications, Fully enclosed head for consistent strength |
UPC | 07498383411 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.2210 |
Std. Ctn. Qty. | 10000 |
Std. Ctn. Volume (cf) | 2.2098 |
Videos | Premium Cable Ties | English | |
Part Drawings | Contour-Ty® Cable Tie Drawing | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Cable Ties Product Selection Guide | English |