CBR3S-M30

Cable Ties

Panduit Contour-Ty® Cable Ties are designed to provide consistent strength in high-vibration environments. Plus, with a low-profile head and parallel entry design, the tip enters easy and stays snug and snag-free. And with Heat Stabilized Nylon 6.6 material it's ideal for temperatures up to 239 degrees. Standard cross section, 10.8in, Tensile Strength: 222, Black, 1000pc.

Specifications

Material

Heat Stabilized Nylon 6.6

Color

Black

Overall Length (In.)

10.8

Overall Length (mm)

274

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Overall Width (In.)

0.19

Overall Width (mm)

4.8

Minimum Installation Temperature (°C)

-20

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

0

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

115

Maximum Operating Temperature (°F)

239

Application

High Temperature

Cross Section

Standard

Length (In.)

10.80

Locking Style

Locking

Continuous Use Temperature Range

-76°F (-60°C) - 239°F (115°C)

Plenum-Rated

No

Thickness In (mm)

0.05 (1.3)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

MS3367-37-11

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Maximum Bundle Diameter (In.)

3

Part Features

Low profile head avoids snags and reduces overall bundle size, Outside teeth and smooth round edges protect cable jacket — ideal for high vibration applications, Fully enclosed head for consistent strength

Style

Outside Tooth - Contour-Ty

Type

In-Line/Low Profile Ties

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498300707

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.3087

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.5436

Resources

Catalog Cut Sheets

CBR1M-M30 Product Page

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

CBR Series Cable Tie CTCBR2S--ENG

US English

Related Products