Panduit Contour-Ty® Cable Ties are designed to provide consistent strength in high-vibration environments. Plus, with a low-profile head and parallel entry design, the tip enters easy and stays snug and snag-free. And with Heat Stabilized Nylon 6.6 material it's ideal for temperatures up to 239 degrees. Light-heavy cross section, 14.6in, Tensile Strength: 534, Black, 250pc.
Product Type | Cable Tie |
Sub Brand | Contour-Ty® |
Color | Black |
Environment | Indoor |
Material | Nylon 6.6 |
Resistance Properties | Heat-Resistant |
Overall Length (In.) | 14.6 |
Overall Length (mm) | 370.8 |
Body Width (In.) | 0.3 |
Body Width (mm) | 7.8 |
Body Thickness (In.) | 0.07 |
Body Thickness (mm) | 1.8 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 101.6 |
Minimum Bundle Diameter (In.) | 0.32 |
Minimum Bundle Diameter (mm) | 8 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | SAE-AS23190A, SAE-AS33671, RoHS Compliant |
Military Cross Reference Number | MS3367-40-11 |
For Use With | GTH-E, GS4H, GS4EH, PTH, STH2, ST3EH |
Application | High Temperature |
Part Features | Low profile head avoids snags and reduces overall bundle size, Outside teeth and smooth round edges protect cable jacket — ideal for high vibration applications, Fully enclosed head for consistent strength |
UPC | 07498300709 |
Std. Pkg. Qty. | 250 |
Std. Pkg. Volume (cf) | 0.1957 |
Std. Ctn. Qty. | 2500 |
Std. Ctn. Volume (cf) | 1.9571 |
Videos | Premium Cable Ties | English | |
Part Drawings | Contour-Ty® Cable Tie Drawing | English | |
Cross References | Cable Tie Military Cross Reference | English | |
Selection Guides | Cable Ties Product Selection Guide | English |