Double hose clamp, holds and separates two gasoline, hydraulic, or pneumatic hoses, 11.0 (279mm) length, weather resistant nylon 6.6, black.
Product Type | Premium Cable Tie |
Color | Black |
Environment | Outdoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Overall Length (In.) | 11 |
Overall Length (mm) | 279 |
Body Width (In.) | 0.28 |
Body Width (mm) | 7.1 |
Body Thickness (In.) | 0.05 |
Body Thickness (mm) | 1.3 |
Maximum Bundle Diameter (mm) | 127 |
Minimum Loop Tensile Strength (N) | 445 |
Minimum Loop Tensile Strength (lb) | 100 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL Listed #E56854, UL Recognized #E56854 |
Application | Greater resistance to damage caused by ultraviolet light – indoor or outdoor use |
UPC | 07498360101 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.3589 |
Std. Ctn. Qty. | 2500 |
Std. Ctn. Volume (cf) | 1.7943 |
Videos | Premium Cable Ties | English | |
Part Drawings | Double Hose Clamp Cable Tie Part Drawing | English | |
Selection Guides | Cable Ties Product Selection Guide | English |