HLSP1.5S-X12

Cinch

Hook and Loop Cable Tie, UL Listed, Strip Style, 6.0, Standard Cross Section.

Specifications

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Material

Nylon

Overall Length (In.)

6

Overall Length (mm)

152

Color

Maroon

Overall Width (In.)

0.75

Overall Width (mm)

19.1

Maximum Installation Temperature (°C)

50

Maximum Installation Temperature (°F)

122

Minimum Installation Temperature (°C)

-17

Minimum Installation Temperature (°F)

1

Maximum Operating Temperature (°C)

50

Maximum Operating Temperature (°F)

122

Minimum Operating Temperature (°C)

-17

Minimum Operating Temperature (°F)

1

Standards Met

UL 94V-2, UL Listed (File #E136577)

Application

Bundle high performance communication cabling in air handling spaces

UL Recognized (File #E136577)

No

Cross Section

Standard

Type

Cinch

Minimum Bundle Diameter (In.)

0.25

Minimum Bundle Diameter (mm)

6.4

Thickness (In.)

0.10

Thickness (mm)

2.5

Temperature Range

0°F - 122°F

CE Marking

Yes

CSA Certified

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

No

Max. Bundle Capacity (In.)

1.50

Max. Bundle Capacity (mm)

38.1

Part Features

Soft, premium material, adjustable, releasable, and re-usable multiple times

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498390420

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0258

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.2580

Resources

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Catalog Cut Sheets

HLTP2I-X12 Product Page

US English

Part Drawings

Tak-Ty Hook & Loop Ties - Plenum Use, SS-27183 (R5)

US English

Related Products