Marker hook and loop wrap tie, 6.0 (152mm) length, .79 (20.1mm) width, nylon hook, nylon loop, black.
Product Type | Hook & Loop Wrap Tie |
Sub Brand | Tak-Ty® |
Color | Black |
Environment | Indoor |
Material | Nylon |
Overall Length (In.) | 6 |
Overall Length (mm) | 152 |
Body Width (In.) | 0.79 |
Body Width (mm) | 20.1 |
Body Thickness (In.) | 0.17 |
Body Thickness (mm) | 4.3 |
Maximum Bundle Diameter (In.) | 1.5 |
Maximum Bundle Diameter (mm) | 38 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 104 |
Maximum Operating Temperature (°F) | 220 |
Minimum Operating Temperature (°C) | -57 |
Minimum Operating Temperature (°F) | -70 |
Minimum Installation Temperature (°C) | -57 |
Minimum Installation Temperature (°F) | -70 |
Standards Met | RoHS Compliant |
For Use With | Network Cables |
Application | Use where Frequent Moves, Adds, and Changes Are Anticipated |
Part Features | Safe choice for network cable bundling, re-usable multiple times, use where frequent moves, adds, and changes are anticipated |
UPC | 07498308974 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0055 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.0547 |
Part Drawings | Part Drawings - PDF - SS_27598 | English | |
Announcements | Product Announcement - Hook Loop 091008 | English |