Panduit Belt-Ty™ in line locking ties are easy to use thanks to low-profile snag-free heads and a belt-like parallel entry lock. Plus, with Nylon 6.6 material it's ideal for indoor environments. Standard cross section, 8.3in, Tensile strength: 222, natural, 100pc.
Product Type | Cable Tie |
Sub Brand | Belt-Ty™ |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 8.3 |
Overall Length (mm) | 211 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.052 |
Body Thickness (mm) | 1.3 |
Maximum Bundle Diameter (In.) | 1.88 |
Maximum Bundle Diameter (mm) | 47.8 |
Minimum Bundle Diameter (In.) | 0.19 |
Minimum Bundle Diameter (mm) | 4.8 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 Compliant (Type 2, 21), UL Listed #E56854, UL Recognized #56854 |
Military Cross Reference Number | MS3367-23-9 |
Application | General |
Part Features | Parallel-entry cable tie that threads like a belt (180° entry), Low profile head avoids snags and reduces overall bundle size, 35% lower head height than conventional 90° ties |
UPC | 07498376694 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0321 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.3208 |
Videos | Premium Cable Ties | English | |
Part Drawings | Belt-Ty™ In-Line Tie Cable Tie Drawing | English | |
Cross References | Cable Tie Military Cross Reference | English | |
Selection Guides | Cable Ties Product Selection Guide | English |