MLT4WLH-LP316

Stainless Steel Cable Ties

Panduit® MLT Wave-Ty® Ties readily expand and contract to accommodate electric heat trace applications. Plus, ties are built with 316 stainless steel, so it is perfectly suited for harsh and difficult environments. Light heavy, 14.3L (363mm), Bundles up to 4.0 (102mm), 50pc.

Specifications

Material

Stainless Steel Type 316

Color

Natural

Overall Length (In.)

14.3

Overall Length (mm)

362

Maximum Bundle Diameter (In.)

4

Minimum Loop Tensile Strength (N)

1112

Minimum Loop Tensile Strength (lb)

250

Environment

Harsh

Overall Width (In.)

0.25

Overall Width (mm)

6.4

Minimum Installation Temperature (°C)

-60

Minimum Installation Temperature (°F)

-76

Maximum Installation Temperature (°C)

538

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

Thickness (In.)

0.01

Thickness (mm)

0.2

Temperature Range

-80°C - 538°C

CE Compliant

Yes

Cross Section

Light-Heavy

Material Flammability Rating

Non-Flammable

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

UL Listed (File #E56854)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498342181

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0257

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1283

Resources

Part Drawings

Wave-Ty Light-Heavy Cable Ties 316 Stainless Steel -N41138

US English

Related Products