Panduit® MLT Wave-Ty® Ties readily expand and contract to accommodate electric heat trace applications. Plus, ties are built with 316 stainless steel, so it is perfectly suited for harsh and difficult environments. Standard, 14.3L (363mm), Bundles up to 4.0 (102mm), 50pc.
Product Type | Cable Tie |
Sub Brand | Pan-Steel® |
Color | Natural |
Environment | Harsh |
Material | Stainless Steel Type 316 |
Overall Length (In.) | 14.3 |
Overall Length (mm) | 362 |
Body Width (In.) | 0.18 |
Body Width (mm) | 4.6 |
Maximum Bundle Diameter (In.) | 4 |
Minimum Loop Tensile Strength (N) | 890 |
Minimum Loop Tensile Strength (lb) | 200 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
UPC | 07498342160 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0251 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.1254 |
Part Drawings | Wave-Ty Tie Standard 316 Stainless Steel - N41125BS | English |