The MLT4WS-TL Wave-Ty® Stainless Steel Cable Tie readily expands and contracts to accommodate electric heat trace applications. The patented wave-form spring maintains greater installed tension on non-resilient objects. Built with 304 stainless steel, which is suited for indoor and outdoor environments.
Product Type | Cable Tie |
Sub Brand | Wave-Ty™ |
Color | Metallic |
Environment | Indoor/Outdoor |
Material | Stainless Steel Type 304 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 14.3 |
Overall Length (mm) | 362 |
Body Width (In.) | 0.18 |
Body Width (mm) | 4.6 |
Body Thickness (In.) | 0.01 |
Body Thickness (mm) | 0.3 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 102 |
Minimum Bundle Diameter (In.) | 2 |
Minimum Bundle Diameter (mm) | 51 |
Minimum Loop Tensile Strength (N) | 890 |
Minimum Loop Tensile Strength (lb) | 200 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
Standards Met | UL E56854,CE,ABS,GL,BV,LR |
For Use With | GS4MT-E, HTMT, PPTMT, ST2MT |
Application | Thermal Expansion |
UPC | 07498358739 |
Std. Pkg. Qty. | 250 |
Std. Pkg. Volume (cf) | 0.0880 |
Std. Ctn. Qty. | 2500 |
Std. Ctn. Volume (cf) | 0.8805 |
Videos | Panduit Self Locking Stainless Ties vs. Competitor Band/Buckle Video 16:9 MBH-MR | English | |
Videos | Panduit Heat Trace Wave-Ty™ Video 16:9 RT2HT | English | |
Part Drawings | Wave-Ty Standard Series 304 Stainless Steel part Drawing N41124BS_DC | English | |
Application Guides | Pan-Steel® Stainless Steel Systems Application Guide SSAG04--SA-ENG | English |