MLT6DH-Q316

Stainless Steel Cable Ties

Panduit® MLT Wave-Ty® Ties readily expand and contract to accommodate electric heat trace applications. Plus, ties are built with 316 stainless steel, so it is perfectly suited for harsh and difficult environments. Double wrapped for extra strength. Heavy, 40.0L (1016mm), 25pc.

Specifications

Minimum Loop Tensile Strength (N)

2670

Minimum Loop Tensile Strength (lb)

600

Maximum Bundle Diameter (In.)

6

Material

Stainless Steel Type 316

Color

Natural

Overall Length (In.)

40

Overall Length (mm)

1016

Overall Width (In.)

0.31

Overall Width (mm)

7.9

Maximum Installation Temperature (°C)

538

Minimum Installation Temperature (°C)

-60

Minimum Installation Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Environment

Harsh

Thickness (In.)

0.01

Thickness (mm)

0.2

Temperature Range

-80°C - 538°C

CE Compliant

Yes

Cross Section

Heavy

Material Flammability Rating

Non-Flammable

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

UL Listed (File #E56854)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498361164

Std. Pkg. Qty.

0

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Videos

Short Circuit Cable Bundling Demo Comparison to Cable Cleats Method

US English

Related Products