Panduit® MLT Wave-Ty® Ties readily expand and contract to accommodate electric heat trace applications. Plus, ties are built with 304 stainless steel, so it is perfectly suited for indoor and outdoor environments. Light heavy, 20.5L (521mm), Bundles up to 6.0 (152mm), 50pc.
Product Type | Cable Tie |
Sub Brand | Wave-Ty™ |
Color | Natural |
Environment | Indoor/Outdoor |
Material | Stainless Steel Type 304 |
Resistance Properties | UV-Resistant |
Overall Length (In.) | 20.5 |
Overall Length (mm) | 521 |
Body Width (In.) | 0.25 |
Body Width (mm) | 6.4 |
Body Thickness (In.) | 0.01 |
Body Thickness (mm) | 0.25 |
Maximum Bundle Diameter (In.) | 6 |
Maximum Bundle Diameter (mm) | 152.4 |
Minimum Loop Tensile Strength (N) | 1112 |
Minimum Loop Tensile Strength (lb) | 250 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1000 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -60 |
Minimum Installation Temperature (°F) | -76 |
Standards Met | CE,ABS,LR,UL |
For Use With | PPTMT, GS4MT, ST2MT, ST3MT, AND HTMT |
Application | General |
UPC | 07498342167 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0323 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.1614 |
Part Drawings | Wave-Ty Light-Heavy Cable Ties - N41137 | English |