MLTFC6H-LP316BU

Stainless Steel Cable Ties

Pan-Steel® Polyester Fully Coated Cable Ties speed up installation with a unique self-locking head design that locks into any part of the tie. Plus, 316 stainless steel is wrapped in UV-resistant, halogen-free, low-smoke Polyester to promote worker safety and reliability in corrosive, high-vibration, temperature-extreme environments. Heavy cross section, Max bundle diameter: 6.0in, 20.5in, Tensile strength: 1112, Blue, 50pc.

Specifications

Material

Polyester Fully Coated Stainless Steel Type 316

Color

Blue

Overall Length (In.)

20.5

Overall Length (mm)

521

Maximum Bundle Diameter (In.)

6

Minimum Loop Tensile Strength (N)

1112

Minimum Loop Tensile Strength (lb)

250

Environment

Harsh

Overall Width (In.)

0.31

Overall Width (mm)

7.9

Minimum Installation Temperature (°C)

-40

Minimum Installation Temperature (°F)

-40

Maximum Installation Temperature (°C)

150

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Operating Temperature (°C)

150

Maximum Operating Temperature (°F)

302

Thickness (In.)

0.01

Thickness (mm)

0.2

Temperature Range

-40°C - 150°C

CE Compliant

Yes

Cross Section

Heavy

Operating Temperature

-40°F (-40°C) - 302°F (150°C)

UL Listed (File #E56854)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498311791

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0326

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1632

Resources

Catalog Cut Sheets

MLTFC2S-CP316 Product Page

US English

Part Drawings

Coated MLT Colors 316SS - N41659

US English

Product Bulletins

Fully Coated Stainless Steel Cable Ties Product Bulletin

US English

Related Products