MRS2S-C4

Stainless Steel Cable Ties

Pan-Steel® 360-degree Radial Seal Retained Tension Ties speed up installation with a unique self-locking head design that locks into any part of the 304 stainless steel tie. Plus, the aggressive head and displacement lock provide a quick, tight lock in any position, creating the complete no-gap seal recommended for non-resilient Mechanical Fastening Applications. Standard cross section, Max bundle diameter: 8.0in, 12.2in, Tensile strength: 800, 100 pc.

Specifications

Material

Stainless Steel Type 304

Color

Natural

Overall Length (In.)

12.2

Overall Length (mm)

310

Maximum Bundle Diameter (In.)

8

Minimum Loop Tensile Strength (N)

800

Minimum Loop Tensile Strength (lb)

180

Environment

Indoor/Outdoor

Overall Width (In.)

0.18

Overall Width (mm)

4.4

Minimum Installation Temperature (°C)

-60

Minimum Installation Temperature (°F)

-76

Maximum Installation Temperature (°C)

538

Maximum Installation Temperature (°F)

1000

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

Thickness (In.)

0.01

Thickness (mm)

0.2

Temperature Range

-80°C - 538°C

BMEcat - Cross section (mm²)

Standard

CE Compliant

Yes

Material Flammability Rating

Non-Flammable

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498302376

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0252

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1262

Resources

Part Drawings

MRS Standard 304SS Ties - N41255

US English

Catalog Cut Sheets

MRS Series Catalog Page

US English

Related Products