MTHSH-C316

Custom Length Banding Head

Loose piece banding head for super-heavy cross section banding, Stainless Steel 316.

Specifications

Material

316 Stainless Steel

Color

Natural

Overall Length (In.)

0.88

Overall Length (mm)

22.2

Minimum Loop Tensile Strength (N)

2002

Minimum Loop Tensile Strength (lb)

450

Overall Width (In.)

0.76

Overall Width (mm)

19.3

Minimum Installation Temperature (°C)

-60

Minimum Installation Temperature (°F)

-76

Maximum Installation Temperature (°C)

538

Maximum Installation Temperature (°F)

1000

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

538

Maximum Operating Temperature (°F)

1000

Overall Height (In.)

0.31

Overall Height (mm)

7.9

Thickness (mm)

0.3

Temperature Range

-40°C - 150°C

Cross Section

Super-Heavy

Material Flammability Rating

Non-Flammable

Operating Temperature

-76°F (-60°C) - 1000°F (538°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498344609

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0419

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.4190

Resources

Part Drawings

MLT Banding Head Super-Heavy Uncoated MTHSH-C316 - N41205

US English

Related Products