PLB4S-C

Cable Ties

Pan-Ty® double loop cable tie, standard cross section, 14.8 (376mm) length, nylon 6.6, natural, standard package.

Specifications

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Material

Nylon 6.6

Color

Natural

Compatible Screw Size (In.)

NA

Compatible Screw Size (mm)

NA

Overall Length (In.)

14.8

Overall Length (mm)

376

Overall Width (In.)

0.19

Overall Width (mm)

4.8

Minimum Bundle Diameter (In.)

NA

Mounting Hole Width (In.)

NA

Mounting Hole Width (mm)

NA

Maximum Installation Temperature (°C)

NA

Maximum Installation Temperature (°F)

32

Minimum Installation Temperature (°C)

NA

Minimum Installation Temperature (°F)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Environment

Indoor

Application

General

Cross Section

Standard

Length (In.)

14.80

Length (mm)

376.0

Locking Style

Locking

Plenum-Rated

No

Width In (mm)

0.19 (4.8)

CE Compliant

Yes

CSA Certified

Yes

UL 62275 Compliant (Type 1, 11)

Yes

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Operating Temperature

-76°F (-60°C) - 185°F (85°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498355686

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0556

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.5563

Resources

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Catalog Cut Sheets

PLB2S-C Product Page

US English

Part Drawings

Bow-Ty Cable Ties PLB Series CTPLB2S--ENG

US English

Related Products