PLC4S-S10-M30

Cable Ties

Pan-Ty® locking clamp tie, standard cross section, 10 (M5) screw, 15.0 (381mm) length, heat stabilized nylon 6.6, black.

Specifications

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Material

Nylon 6.6

Color

Black

Maximum Installation Temperature (°F)

32

Environment

Indoor

Application

High Temperature

Cross Section

Standard

Locking Style

Locking

Continuous Use Temperature Range

-76°F (-60°C) - 239°F (115°C)

Plenum-Rated

No

Thickness In (mm)

0.05 (1.3)

Width In (mm)

0.19 (4.8)

CE Compliant

Yes

CSA Certified

Yes

UL 62275 Compliant (Type 1, 11)

Yes

UL 62275 Compliant (Type 2, 21)

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Maximum Bundle Diameter (In.)

4

Part Features

Used to secure a cable bundle to another surface such as a control panel, communication rack, wall or ceiling.

Thickness (mm)

1.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498355631

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.5143

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

2.5715

Resources

Catalog Cut Sheets

PLC1M-S4-C0 Product Page

US English

Part Drawings

PAN-TY Clamp Tie: SS-2724

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Related Products