Panduit PLDC1.5EH-C350 Double Clamp cable ties provide a cost-effective way to secure and separate parallel hoses, tubing wires, and wiring bundles, in an easy to install one-piece design. Ideal for heavy duty applications such as truck and heavy equipment. Extra-Heavy cross section, 13.1” (333mm) length, made of Impact Modified Heat Stabilized Weather Resistant Nylon 6.6 with high resistance to ultraviolet light and high temperatures, are black in color, and come in packages of 100.
Product Type | Double Clamp Cable Tie |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Material Properties | Impact-Modified |
Resistance Properties | Heat-Resistant, UV-Resistant, Weather-Resistant |
Overall Length (In.) | 13.1 |
Overall Length (mm) | 333 |
Body Width (In.) | 0.5 |
Body Width (mm) | 12.7 |
Body Thickness (In.) | 0.055 |
Body Thickness (mm) | 1.4 |
Maximum Bundle Diameter (In.) | 1.3 |
Maximum Bundle Diameter (mm) | 33 |
Minimum Bundle Diameter (In.) | 0.2 |
Minimum Bundle Diameter (mm) | 5.1 |
Minimum Loop Tensile Strength (N) | 667 |
Minimum Loop Tensile Strength (lb) | 150 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Mounting Hole Width (In.) | 0.8 |
Mounting Hole Width (mm) | 20.32 |
Mounting Hole Diameter (In.) | 0.25 |
Mounting Hole Diameter (mm) | 6.29 |
Standards Met | CE Compliant |
For Use With | GTH-E, GS4EH-E |
Application | Used to secure and separate parallel hoses, tubing, wires and wiring bundles in an easy to install one-piece design. |
UPC | 61305623549 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0526 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.2628 |
Product Bulletins | Double Clamp Cable Ties Product Bulletin CTCB65--SA-ENG | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Double Clamp Cable Tie Part Drawing | English | |
3D CAD Models | Double Clamp Tie 3D STP File | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Line Cards | Heavy Duty Cable Management Solutions Line Card CMLC03--SA-ENG | English | |
Selection Guides | Cable Ties Product Selection Guide | English |