PLM1M-M1

Cable Ties

Pan-Ty® marker tie, wrap, miniature cross section, 3.9 (99mm) length, .26 x .95 (6.6 x 24.1mm) marker write-on area, nylon 6.6, brown.

Specifications

Material

Nylon 6.6

Application

General

Color

Brown

Cross Section

Miniature

Locking Style

Locking

Plenum-Rated

No

Marker Type

Wrap

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

MS3368-5-1E

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Installation Temperature

-4°F (-20°C) - 32°F (0°C)

Length In (mm)

3.90 (99)

Min. Loop Tensile Strength (Lbs.)

18

Min. Loop Tensile Strength (N)

80

Operating Temperature

-76°F (-60°C) - 185°F (85°C)

Part Features

Used to fasten and identify bundles at the same time, Can be custom imprinted

Thickness In (mm)

0.03 (0.9)

Width In (mm)

0.098 (2.5)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498355756

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1257

Std. Ctn. Qty.

25000

Std. Ctn. Volume (cf)

3.1414

Resources

Compliances

Cable Ties Military Cross Reference

US English

Part Drawings

Pan-Ty Marker Tie, SS-5261 (R5)

US English

Related Products