PLM2S-C0

Cable Ties

Pan-Ty® marker tie, wrap, standard cross section, 7.4 (188mm) length, .44 x .87 (11.1 x 22.1mm) marker write-on area, weather resistant nylon 6.6, black, standard package.

Specifications

Marker Type

Wrap

Material

Nylon 6.6

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Color

Black

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Installation Temperature (°F)

32

Application

General

BMEcat - Cross section (mm²)

Standard

Locking Style

Locking

Plenum-Rated

No

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

NA

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

1.75

Part Features

Used to fasten and identify bundles at the same time, Can be custom imprinted

Thickness In (mm)

0.05 (1.3)

Width In (mm)

0.18 (4.7)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498355322

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0327

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.3273

Resources

Catalog Cut Sheets

PLF1M-C Product Page

US English

Part Drawings

Pan-Ty Marker Tie, SS-2880 (R6)

US English

Part Drawings

Marker Tie PLM2S: STP File

US English

Related Products