Panduit PLM4S-D0 Wrap Style Marker Ties are used to fasten and identify bundles at the same time. The curved tip is easy to pick up from flat surfaces and allows faster initial threading. Standard cross section, 14.6" (371mm) length, .44 x 2.00" (11.1 x 50.8mm) marker write-on area. For indoor or outdoor use, made of Weather Resistant Nylon 6.6 with high resistance to ultraviolet light, are black in color and come in packages of 500. Can be used with Panduit permanent marker pens.
Product Type | Premium Cable Tie |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Marker Type | Wrap |
Overall Length (In.) | 14.6 |
Overall Length (mm) | 371 |
Body Width (In.) | 0.185 |
Body Width (mm) | 4.7 |
Body Thickness (In.) | 0.052 |
Body Thickness (mm) | 1.3 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 102 |
Minimum Bundle Diameter (In.) | 0.37 |
Minimum Bundle Diameter (mm) | 9.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -70 |
Write-On Area Height (In.) | 2.00 |
Write-On Area Height (mm) | 50.8 |
Write-On Area Width (In.) | 0.44 |
Write-On Area Width (mm) | 11.1 |
Standards Met | CE Compliant,RoHS Compliant |
For Use With | Bundles |
Application | General |
Part Features | Used to fasten and identify bundles at the same time, Can be custom imprinted |
UPC | 07498355834 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.2005 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 2.0046 |
Videos | Premium Cable Ties | English | |
Part Drawings | Marker Tie Cable Tie Drawing | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Cable Ties Product Selection Guide | English |