PLT1.5I-M69

Cable Ties

Pan-Ty® locking tie, intermediate cross section, 5.6 (142mm) length, flame retardant nylon 6.6, ivory.

Specifications

Material

Nylon 6.6

Color

Ivory

Minimum Loop Tensile Strength (N)

178

Minimum Loop Tensile Strength (lb)

40

Environment

Indoor

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

100

Maximum Operating Temperature (°F)

212

BMEcat - Cross section (mm²)

Intermediate

Locking Style

Locking

Continuous Use Temperature Range

-76°F (-60°C) - 212°F (100°C)

Plenum-Rated

No

Thickness In (mm)

0.04 (1.1)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

NA

UL 62275 Compliant (Type 1, 11)

Yes

UL 62275 Compliant (Type 2, 21)

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Application

General

Maximum Bundle Diameter (In.)

1.38

Part Features

One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.

Thickness (mm)

1.1

UV Resistant

0

Width In (mm)

0.14 (3.6)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498320319

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1253

Std. Ctn. Qty.

25000

Std. Ctn. Volume (cf)

3.1332

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

Pan-Ty Cable Ties Flame Retardant Series: SS-18977

US English

Catalog Cut Sheets

PLT2M-M69 Product Page

US English

Related Products