Pan-Ty® locking tie, miniature cross section, 3.9 (99mm) length, nylon 6.6, brown, standard package.
Product Type | Premium Cable Tie |
Color | Brown |
Environment | Plenum |
Material | Nylon 6.6 |
Overall Length (In.) | 3.9 |
Overall Length (mm) | 99 |
Body Width (In.) | 0.098 |
Body Width (mm) | 2.5 |
Body Thickness (In.) | 0.043 |
Body Thickness (mm) | 1.1 |
Maximum Bundle Diameter (In.) | 0.87 |
Maximum Bundle Diameter (mm) | 22.1 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | CSA Certified, UL Recognized (File #E56854), UL 62275 Compliant (Type 2, 21), RoHS Compliant |
Military Cross Reference Number | MS3367-4-1 |
For Use With | GTS-E, GS2B-E, PTS |
Application | General |
Part Features | One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength. |
UPC | 07498354720 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0236 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.2363 |
Videos | Premium Cable Ties | English | |
Part Drawings | Locking Cable Tie 3D STP File | English | |
Part Drawings | Locking Cable Tie Part Drawing | English | |
Cross References | Cable Tie Military Cross Reference | English | |
Selection Guides | Cable Ties Product Selection Guide | English |