Panduit PLT1M-C86 Locking Cable Ties are designed to help the food, beverage and pharmaceutical industries meet product manufacturing safety standards. Featuring metal impregnated material, these metal detectable products are identifiable by metal detection equipment. Additionally, the distinct light blue color facilitates quick visual detection. Miniature cross section, 3.9" (99mm) length. Made of Metal Detectable Nylon 6.6., are light blue in color and come in packages of 100.
Product Type | Premium Cable Tie |
Color | Light Blue |
Environment | Indoor |
Material | Nylon 6.6 |
Material Properties | Metal-Impregnated |
Overall Length (In.) | 3.9 |
Overall Length (mm) | 100 |
Body Width (In.) | 0.098 |
Body Width (mm) | 2.5 |
Body Thickness (In.) | 0.044 |
Body Thickness (mm) | 1.1 |
Maximum Bundle Diameter (In.) | 0.87 |
Maximum Bundle Diameter (mm) | 22 |
Minimum Bundle Diameter (In.) | 0.13 |
Minimum Bundle Diameter (mm) | 3.3 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | RoHS Compliant |
For Use With | GTS-E, GS2B-E, STS2 |
Part Features | One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength. |
UPC | 07498302995 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0237 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.2370 |
Product Bulletins | Metal Detectable Cable Tie Product Bulletin CTCB64--SA-ENG | English | |
Product Bulletins | Colliers de Serrage et Supports Antimicrobiens Détectables Bulletin Produit FRCB23 | French (Français) | |
Videos | Premium Cable Ties | English | |
Part Drawings | Metal Detectable Cable Tie Drawing | English | |
Brochures | Metal Detectable and Antimicrobial Metal Detectable Cable Ties and Mounts Product Bulletin FRCB23-WW-ENG | English | |
Brochures Non Product | Industrial Electrical Solutions Guide CPCB208--SA-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Flyers | Colliers de Serrage et Embases en Nylon Antimicrobiens et Détectables Flyer FRFL18 | French (Français) | |
Selection Guides | Cable Ties Product Selection Guide | English |