PLT1M-L1

Cable Ties

Pan-Ty® locking tie, miniature cross section, 4.0" (102mm) length, nylon 6.6, brown.

Specifications

Material

Nylon 6.6

Color

Brown

Minimum Loop Tensile Strength (N)

80

Minimum Loop Tensile Strength (lb)

18

Environment

Indoor

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

BMEcat - Cross section (mm²)

Miniature

Locking Style

Locking

Plenum-Rated

Yes, AH-2

CE Compliant

Yes

CE Marking

Yes

CSA Certified

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

No

Application

General

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

0.82

Part Features

One-piece, all nylon cable tie accommodate a maxinum bundle diamter of 0.82" (21mm).

Thickness In (mm)

0.036 (0.9)

UL 62275 Compliant (Type 2, 21)

Yes

UV Resistant

false

Width In (mm)

0.10 (2.5)

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498339685

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0010

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.0208

Resources

Product Bulletins

Telephone Cable Identification Kits CTCB46

US English

Catalog Cut Sheets

PLT1M-L6-10 Product Page

US English

Part Drawings

Pan-Ty Cable Tie, Striped, SS-2333 (R8)

US English

Catalog Cut Sheets

PLT1M-L6-10 Product Page

US English

Related Products