BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

Pan-Ty® locking tie, miniature cross section, 4.0" (102mm) length, nylon 6.6, brown/violet stripe.

Specifications

Color Brown, Violet Stripe
Environment Indoor
For Use With GTS-E, GS2B-E, PTS
Material Nylon 6.6
Maximum Bundle Diameter (In.) 0.87
Maximum Bundle Diameter (mm) 22.1
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Bundle Diameter (In.) 0.06
Minimum Bundle Diameter (mm) 1.5
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Minimum Loop Tensile Strength (N) 80.06
Minimum Loop Tensile Strength (lb) 18
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Overall Length (In.) 3.9
Overall Length (mm) 99.1
Overall Thickness (In.) 0.05
Overall Thickness (mm) 1.3
Overall Width (In.) 0.18
Overall Width (mm) 4.6
Standards Met CSA Certified, UL Recognized (File #E56854), UL 62275 Compliant (Type 1, 11), RoHS Complaint
BMEcat - Cross section (mm²) Miniature
Locking Style Locking
Plenum-Rated No
CE Compliant Yes
CE Marking Yes
CSA Certified Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) No
Application General
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Part Features One-piece, all nylon cable tie accommodate a maxinum bundle diamter of 0.82" (21mm).
Thickness In (mm) 0.036 (0.9)
UL 62275 Compliant (Type 1, 11) Yes
UV Resistant false
Width In (mm) 0.10 (2.5)
Pricing Category 1 CTB
Pricing Category 2 CTB1

Packaging Detail

UPC 07498353980
Std. Pkg. Qty. 50
Std. Pkg. Volume (cf) 0.0043
Std. Ctn. Qty. 1000
Std. Ctn. Volume (cf) 0.0868

Resources

Catalog Cut Sheets Catalog Cut Sheet - PLT1M-L6-10 Product Page-1 English
Part Drawings Part Drawings - PDF - SS_2333 English
Product Bulletins Telephone Cable Identification Kits CTCB46 English
Catalog Cut Sheets Catalog Cut Sheet - PLT1M-L6-10 Product Page English