PLT1M-MP0

Cable Ties

Pan-Ty® locking tie in a box, miniature cross section, 3.9 (99mm) length, weather resistant nylon 6.6, black.

Specifications

Material

Nylon 6.6

Color

Black

Minimum Loop Tensile Strength (N)

80

Environment

Plenum

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Resistance Properties

UV Resistant

BMEcat - Cross section (mm²)

Miniature

Locking Style

Locking

Min. Loop Tensile Strength Lbs. (N)

18 (80)

Thickness In (mm)

0.04 (1.1)

CE Compliant

Yes

CSA Certified

Yes

Mil. Std. Part Number

NA

UL 62275 Compliant (Type 1, 11)

No

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Application

General

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

0.87

Part Features

One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.

Width In (mm)

0.09 (2.5)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498354003

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0801

Std. Ctn. Qty.

25000

Std. Ctn. Volume (cf)

2.0027

Resources

Part Drawings

PAN-TY Cable Tie - PLT Series: SS-5540 Sheet 1

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Related Products