PLT1M-XMR8

Automated Cable Tie

Reel-Fed cable tie for PAT1M system, miniature cross section, 4.0 (102mm) length, nylon 6.6, gray.

Specifications

Material

Nylon 6.6

Color

Gray

Overall Length (In.)

4

Overall Length (mm)

102

Overall Width (In.)

0.1

Overall Width (mm)

2.5

Maximum Bundle Diameter (In.)

0.82

Minimum Bundle Diameter (In.)

0.02

Minimum Bundle Diameter (mm)

0.5

Minimum Loop Tensile Strength (N)

80

Minimum Loop Tensile Strength (lb)

18

Maximum Installation Temperature (°F)

32

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

CSA Certified

Yes

Mil. Std. Part Number

MS3367-4-8

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Application

General

CE Compliant

Yes

Cross Section

Miniature

Locking Style

Locking

Max. Continuous Use Temperature

185°F (85°C)

Packaging Method

2 reels of 5 000 ties/ctn.

Plenum-Rated

Yes, for use in plenum or air handling spaces per NEC Sec. 300.22 (C) and (D)

Style

All-Nylon

Thickness (In.)

0.04

Thickness (mm)

0.9

Type

Automated Cable Tie

UL 62275 Compliant (Type 2, 21)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10,000

Packaging Details

UPC

07498354365

Std. Pkg. Qty.

5000

Std. Pkg. Volume (cf)

1.2280

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

2.4560

Resources

Videos

Robotic Kit Tool Assembly Instructions Video

US English

Videos

Automatic Cable Tie Tool Robotic Integration Kit Video

US English

Compliances

Cable Ties Military Cross Reference

US English

Catalog Cut Sheets

PLT1M-XMR Product Page

US English

Drawings

Pan-Ty Automatic Cable Ties on a Reel, SS-18422 (R11)

US English

Installation Documents

Instructions for Storage and Reconditioning of PLT-XMR Cable Ties

US English

Product Bulletins

PAT 4.0 Cable Tie System Product Bulletin

US English

Related Products