PLT200B-D

Cable Ties

Super-Grip® cable tie, standard cross section, 10.4 (264mm) length, weather resistant nylon 6.6, black, 500 pc. package quantity - Japan.

Specifications

Material

Nylon 6.6

Color

Black

Overall Length (In.)

8.3

Maximum Bundle Diameter (In.)

2

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Environment

Outdoor (UV Resistant)

Minimum Bundle Diameter (In.)

0.06

Minimum Bundle Diameter (mm)

1.5

Overall Width (In.)

0.23

Overall Width (mm)

5.7

Overall Thickness (In.)

0.05

Overall Thickness (mm)

1.2

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Application

General

BMEcat - Cross section (mm²)

Standard

CE Compliant

Yes

CSA Certified

Yes

Length (In.)

8.30

Locking Style

Locking

Material Flammability Rating

HB

Max. Continuous Use Temperature

185°F (85°C)

Mil. Std. Part Number

NA

Plenum-Rated

No

Thickness (In.)

0.05

Thickness (mm)

1.2

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

UV Resistant

1

RoHS Compliancy Status

Not Sold In Europe

Min. Order Qty.

500

Sub Brand

Super-Grip

Packaging Details

UPC

07498332339

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.1082

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

2.1638

Related Products