Panduit PLT250B Super-Grip® Cable Ties are designed for the strength requirements of the MRO and Construction markets. They are flexible and able to conform to bundles while gripping wires tightly and resisting lateral movement. The loop tensile strength exceeds the industry standards. Standard cross section and 10.4” (264mm) long. For outdoor use, made of Weather Resistant Nylon 6.6, are black in color and come in packages of 100. Available only in Japan.
Product Type | Cable Tie |
Sub Brand | Super-Grip® |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Overall Length (In.) | 10.4 |
Overall Length (mm) | 264.2 |
Body Width (In.) | 0.225 |
Body Width (mm) | 5.7 |
Body Thickness (In.) | 0.05 |
Body Thickness (mm) | 1.3 |
Maximum Bundle Diameter (In.) | 2.6 |
Maximum Bundle Diameter (mm) | 66 |
Minimum Bundle Diameter (In.) | 0.16 |
Minimum Bundle Diameter (mm) | 4.1 |
Minimum Loop Tensile Strength (N) | 334 |
Minimum Loop Tensile Strength (lb) | 75 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | CSA Certified, UL Recognized (File #E56854), UL 62275 Compliant (Type 2, 21), RoHS Compliant |
UPC | 07498376747 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0415 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.4146 |
Videos | Premium Cable Ties | English | |
Part Drawings | Japanese 100 Series Pan-Ty Cable Tie | English | |
Selection Guides | Cable Ties Product Selection Guide | English |