PLT2I-M79

Cable Ties

Pan-Ty® locking cable tie, intermediate cross section, 8.0 (203mm) length, TEFZEL, natural - Japan.

Specifications

Overall Length (mm)

NA

Compatible Screw Size (In.)

NA

Compatible Screw Size (mm)

NA

Minimum Insertion Hole Diameter (In.)

NA

Minimum Insertion Hole Diameter (mm)

NA

Maximum Insertion Hole Diameter (In.)

NA

Maximum Insertion Hole Diameter (mm)

NA

Minimum Installation Temperature (°C)

NA

Minimum Installation Temperature (°F)

NA

Maximum Installation Temperature (°C)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498312353

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.1544

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

1.5436

Resources

Selection Guides

Cable Tie Selection Guide: CTSG04--SA

US English

Related Products