PLT2S-VMR

Automated Cable Tie

Reel-Fed cable tie for PAT2S system, standard cross section, 8.1 (206mm) length, nylon 6.6, natural.

Specifications

Material

Nylon 6.6

Color

Natural

Overall Length (In.)

8.1

Overall Length (mm)

206

Overall Width (In.)

0.19

Overall Width (mm)

4.8

Maximum Bundle Diameter (In.)

1.94

Minimum Bundle Diameter (In.)

0.06

Minimum Bundle Diameter (mm)

1.5

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Maximum Installation Temperature (°F)

32

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

CSA Certified

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

UL 62275 Compliant (Type 2S, 21S)

Yes

Application

General

CE Compliant

Yes

Cross Section

Standard

Locking Style

Locking

Max. Continuous Use Temperature

185°F (85°C)

Plenum-Rated

Yes, for use in plenum or air handling spaces per NEC Sec. 300.22 (C) and (D)

Style

All-Nylon

Thickness (In.)

0.05

Thickness (mm)

1.2

Type

Automated Cable Tie

RoHS Compliancy Status

Compliant

Min. Order Qty.

5,000

Packaging Details

UPC

07498334524

Std. Pkg. Qty.

2500

Std. Pkg. Volume (cf)

2.2684

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

4.5367

Resources

Videos

Robotic Kit Tool Assembly Instructions Video

US English

Drawings

Pan-Ty Automatic Cable Ties on a Reel, SS-26588 (R2)

US English

Catalog Cut Sheets

PLT2S-VMR Product Page

US English

Videos

Automatic Cable Tie Tool Robotic Integration Kit Video

US English

Product Bulletins

PAT 4.0 Cable Tie System Product Bulletin

US English

Related Products