best seller

PLT2S-VMR30

Automated Cable Tie

Reel-Fed cable tie for PAT2S system, standard cross section, 8.1 (206mm) length, heat stabilized nylon 6.6, black.

Specifications

Material

Nylon 6.6

Color

Black

Overall Length (In.)

8.1

Overall Length (mm)

206

Overall Width (In.)

0.19

Overall Width (mm)

4.8

Maximum Bundle Diameter (In.)

1.94

Minimum Bundle Diameter (In.)

0.06

Minimum Bundle Diameter (mm)

1.5

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Maximum Installation Temperature (°F)

32

Maximum Operating Temperature (°C)

115

Maximum Operating Temperature (°F)

239

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

CSA Certified

Yes

UL Listed (File #E56854)

Yes

UL Recognized (File #E56854)

Yes

Application

High Temperature

CE Compliant

Yes

Cross Section

Standard

Locking Style

Locking

Material Flammability Rating

V-2

Max. Continuous Use Temperature

239°F (115°C)

Plenum-Rated

No

Style

All-Nylon

Thickness (In.)

0.05

Thickness (mm)

1.2

Type

Automated Cable Tie

UL 62275 Compliant (Type 2, 21)

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

5,000

Packaging Details

UPC

07498334525

Std. Pkg. Qty.

2500

Std. Pkg. Volume (cf)

2.2684

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

4.5367

Resources

Drawings

Pan-Ty Automatic Cable Ties on a Reel, SS-26588 (R2)

US English

Catalog Cut Sheets

PLT2S-VMR Product Page

US English

Videos

Robotic Kit Tool Assembly Instructions Video

US English

Videos

Automatic Cable Tie Tool Robotic Integration Kit Video

US English

Product Bulletins

PAT 4.0 Cable Tie System Product Bulletin

US English

Related Products