PLT350-LUV315

Cable Ties

Super-Grip® cable tie, light-heavy cross section, 15.3 (389mm) length, heat stabilized UV resistant nylon 6.6, ivory- Japan.

Specifications

Material

Nylon 6.6

Color

Ivory

Overall Length (In.)

15.3

Maximum Bundle Diameter (In.)

4.13

Minimum Loop Tensile Strength (N)

534

Minimum Loop Tensile Strength (lb)

120

Environment

Outdoor (UV Resistant)

Minimum Bundle Diameter (In.)

0.19

Minimum Bundle Diameter (mm)

4.8

Overall Width (In.)

0.33

Overall Width (mm)

8.4

Overall Thickness (In.)

0.06

Overall Thickness (mm)

1.6

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Application

General

BMEcat - Cross section (mm²)

Light-Heavy

CE Compliant

Yes

CSA Certified

No

Length (In.)

15.30

Locking Style

Locking

Material Flammability Rating

V-2

Max. Continuous Use Temperature

185°F (85°C)

Mil. Std. Part Number

NA

Plenum-Rated

No

Thickness (In.)

0.06

Thickness (mm)

1.6

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

UV Resistant

0

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Sub Brand

Super-Grip

Packaging Details

UPC

07498301971

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0415

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.4146

Related Products