Pan-Ty® lashing tie, extra-heavy cross section, 20.1 (511mm) length, nylon 6.6, natural, 25 pc. package quantity - Japan.
Product Type | Premium Cable Tie |
Color | Natural |
Environment | Plenum |
Material | Nylon 6.6 |
Overall Length (In.) | 20.1 |
Overall Length (mm) | 511 |
Body Width (In.) | 0.5 |
Body Width (mm) | 12.7 |
Body Thickness (In.) | 0.75 |
Body Thickness (mm) | 1.9 |
Maximum Bundle Diameter (In.) | 5 |
Maximum Bundle Diameter (mm) | 127 |
Minimum Bundle Diameter (In.) | 0.5 |
Minimum Bundle Diameter (mm) | 12.7 |
Minimum Loop Tensile Strength (N) | 1.112 |
Minimum Loop Tensile Strength (lb) | 250 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | CSA, RoHS Compliant |
UPC | 07498376908 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.1006 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 1.0061 |
Videos | Premium Cable Ties | English | |
Part Drawings | Japanese 100 Series Pan-Ty Cable Tie | English | |
Selection Guides | Cable Ties Product Selection Guide | English |