Panduit PLT510B Lashing Cable Ties are ideal for weather resistant heavy duty applications. Extra-Heavy cross section, 20.1” (511mm) length. Made of Weather Resistant Nylon 6.6 with high resistance to ultraviolet light, are black in color and come in packages of 25. Available in Japan only.
Product Type | Premium Cable Tie |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Overall Length (In.) | 20.1 |
Overall Length (mm) | 511 |
Body Width (In.) | 0.5 |
Body Width (mm) | 12.7 |
Body Thickness (In.) | 0.075 |
Body Thickness (mm) | 1.9 |
Maximum Bundle Diameter (In.) | 5 |
Maximum Bundle Diameter (mm) | 127 |
Minimum Bundle Diameter (In.) | 0.5 |
Minimum Bundle Diameter (mm) | 12.7 |
Minimum Loop Tensile Strength (N) | 1112 |
Minimum Loop Tensile Strength (lb) | 250 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | CSA, RoHS Compliant |
UPC | 07498376909 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.1006 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 1.0061 |
Videos | Premium Cable Ties | English | |
Part Drawings | Japanese 100 Series Pan-Ty Cable Tie | English | |
Selection Guides | Cable Ties Product Selection Guide | English |