PLT6EH-NB-C0

Cable Ties

Pan-Ty® lashing tie, extra-heavy cross section (no buckle design), 21.8 (554mm) length, weather resistant nylon 6.6, black.

Specifications

Material

Nylon 6.6

Color

Black

Overall Length (In.)

21.8

Overall Length (mm)

554

Minimum Loop Tensile Strength (N)

1112

Minimum Loop Tensile Strength (lb)

250

Overall Width (In.)

0.5

Overall Width (mm)

12.7

Maximum Installation Temperature (°F)

32

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Application

General

Cross Section

Extra-Heavy

Length (In.)

21.80

Locking Style

Locking

Plenum-Rated

No

UV Resistant

Yes

Thickness In (mm)

0.07 (1.9)

CE Compliant

Yes

CSA Certified

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

6

Part Features

One piece construction provides consistent, reliable performance. Low thread force. Used for heavy duty applications.

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498377667

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.2072

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

2.0719

Resources

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Catalog Cut Sheets

PLT2EH-Q0 Product Page

US English

Product Bulletins

Commercial Vehicles

US English

Part Drawings

Pan-Ty Cable Tie-No Buckle, SS-27169 (R2)

US English

Related Products