globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Panduit PLT6EH-Q Lashing Cable Ties are ideal for heavy duty applications. Extra-Heavy cross section 22.2” (564mm) length. For indoor use, made of Nylon 6.6, are natural in color and come in packages of 25.  

Specifications

Product Type Premium Cable Tie
Color Natural
Environment Indoor
Material Nylon 6.6
Overall Length (In.) 22.2
Overall Length (mm) 564
Body Width (In.) 0.5
Body Width (mm) 12.7
Body Thickness (In.) 0.075
Body Thickness (mm) 1.9
Maximum Bundle Diameter (In.) 6
Maximum Bundle Diameter (mm) 152.4
Minimum Bundle Diameter (In.) 0.5
Minimum Bundle Diameter (mm) 12.7
Minimum Loop Tensile Strength (N) 1.112
Minimum Loop Tensile Strength (lb) 250
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Standards Met CSA Certified, UL 62275 Compliant (Type 2, 21), RoHS Compliant
Military Cross Reference Number MS3367-21-9
For Use With GS4EH, ST3EH
Application General
Part Features One piece construction provides consistent, reliable performance. Low thread force. Used for heavy duty applications.

Packaging Detail

UPC 07498354118
Std. Pkg. Qty. 25
Std. Pkg. Volume (cf) 0.1168
Std. Ctn. Qty. 250
Std. Ctn. Volume (cf) 1.1685

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}