PRT2H-L

Cable Ties

Pan-Ty® releasable tie, light-heavy cross section, 8.4 (213mm) length, nylon 6.6, natural, standard package.

Specifications

Material

Nylon 6.6

Overall Length (In.)

8.4

Overall Length (mm)

213

Color

Natural

Overall Width (In.)

0.3

Overall Width (mm)

7.6

Minimum Loop Tensile Strength (N)

356

Maximum Installation Temperature (°F)

32

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Application

General

Cross Section

Light-Heavy

Length (In.)

8.40

Locking Style

Releasable

Min. Loop Tensile Strength Lbs. (N)

80 (356)

Plenum-Rated

No

UV Resistant

No

Thickness In (mm)

.07 (1.9)

CE Compliant

Yes

CSA Certified

Yes

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

Yes

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

2

Part Features

Release tab permits easy release and re-use where changes are anticipated.

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498354984

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0306

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.3063

Resources

Catalog Cut Sheets

PRT1S-C Product Page

US English

Part Drawings

Pan-Ty Cable Ties Releasable Series CTPRT1S--ENG

US English

Related Products