Pan-Ty® releasable tie, light-heavy cross section, 8.4 (213mm) length, weather resistant nylon 6.6, black, standard package.
Product Type | Cable Tie |
Sub Brand | Pan-Ty® |
Color | Black |
Environment | Indoor |
Material | Nylon 6.6 |
Resistance Properties | Weather-Resistant |
Overall Length (In.) | 8.4 |
Overall Length (mm) | 213 |
Body Width (In.) | 0.3 |
Body Width (mm) | 7.6 |
Maximum Bundle Diameter (In.) | 2 |
Maximum Bundle Diameter (mm) | 51 |
Minimum Bundle Diameter (In.) | 0.19 |
Minimum Bundle Diameter (mm) | 4.8 |
Minimum Loop Tensile Strength (N) | 356 |
Minimum Loop Tensile Strength (lb) | 80 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Standards Met | RoHS, CE Compliant |
For Use With | Cables |
Part Features | Release tab permits easy release and re-use where changes are anticipated. |
UPC | 07498354985 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0307 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.3068 |
Videos | Premium Cable Ties | English | |
Part Drawings | PAN-TY Cable Ties Releasale Series Part Drawing SS-4472 | English | |
Selection Guides | Cable Ties Product Selection Guide | English |