Pan-Ty™-Kabelbinder, lösbar, sehr schwerer Querschnitt, Länge 22,2 (564mm), wetterbeständiges Polypropylen, schwarz, Packungsgröße 100 Stk
Product Type | Premium Cable Tie |
Color | Black |
Environment | Indoor/Outdoor |
Material | Polypropylene |
Resistance Properties | Chemical-Resistant, UV-Resistant, Weather-Resistant |
Overall Length (In.) | 22.2 |
Overall Length (mm) | 564 |
Body Width (In.) | 0.5 |
Body Width (mm) | 12.7 |
Maximum Bundle Diameter (In.) | 6 |
Maximum Bundle Diameter (mm) | 152.4 |
Minimum Bundle Diameter (In.) | 0.5 |
Minimum Bundle Diameter (mm) | 12.7 |
Minimum Loop Tensile Strength (N) | 400 |
Minimum Loop Tensile Strength (lb) | 90 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | CE, RoHS Compliant |
For Use With | Hand Install Only |
Part Features | Releasable, weather resistant polypropylene. For chemical resistance where high loop tensile strength is not required. |
UPC | 07498354907 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.2136 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 2.1356 |
Videos | Premium Cable Ties | English | |
Part Drawings | Releasable Cable Tie Part Drawing. | English | |
Brochures Non Product | Industrial Electrical Solutions Guide CPCB208--SA-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Cable Ties Product Selection Guide | English |