PRT6EH-Q

Cable Ties

Pan-Ty® releasable lashing tie, extra-heavy cross section, 22.2 (564mm) length, nylon 6.6, natural, standard package.

Specifications

Material

Nylon 6.6

Overall Length (In.)

22.2

Overall Length (mm)

564

Color

Natural

Overall Width (In.)

0.5

Overall Width (mm)

12.7

Minimum Loop Tensile Strength (N)

1112

Maximum Installation Temperature (°F)

32

Maximum Operating Temperature (°C)

85

Maximum Operating Temperature (°F)

185

Minimum Operating Temperature (°C)

-60

Minimum Operating Temperature (°F)

-76

Application

General

Cross Section

Extra-Heavy

Length (In.)

22.20

Length (mm)

564.0

Locking Style

Releasable

Min. Loop Tensile Strength Lbs. (N)

250 (1112)

Plenum-Rated

No

UV Resistant

No

Thickness In (mm)

.07 (1.9)

UL 62275 Compliant (Type 2, 21)

Yes

CE Compliant

Yes

CSA Certified

No

UL Listed (File #E56854)

No

UL Recognized (File #E56854)

No

Continuous Use Temperature Range

-76°F (-60°C) - 185°F (85°C)

Maximum Bundle Diameter (In.)

6

Part Features

Release tab permits easy release and re-use where changes are anticipated. Used for heavy duty applications.

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498354207

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.1168

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

1.1685

Resources

Catalog Cut Sheets

PRT1S-C Product Page

US English

Selection Guides

Cable Ties Product Selection Guide: CTSG05-SA-ENG

US English

Part Drawings

Cable Tie Extra Heavy Nylon 6.6

US English

Related Products