Pan-Ty® releasable wing push mount tie, light-heavy cross section, 8.9 (226mm) length, nylon 6.6, natural.
Product Type | Cable Tie |
Sub Brand | Pan-Ty® |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 8.9 |
Overall Length (mm) | 226 |
Body Width (In.) | 0.3 |
Body Width (mm) | 7.6 |
Maximum Bundle Diameter (In.) | 2 |
Maximum Bundle Diameter (mm) | 51 |
Minimum Bundle Diameter (In.) | 0.19 |
Minimum Bundle Diameter (mm) | 4.8 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Standards Met | CE, RoHS Compliant |
For Use With | Cables |
UPC | 07498354615 |
Std. Pkg. Qty. | 250 |
Std. Pkg. Volume (cf) | 0.2164 |
Std. Ctn. Qty. | 2500 |
Std. Ctn. Volume (cf) | 2.1638 |
Videos | Premium Cable Ties | English | |
Part Drawings | Releasable Wing Push Mount Cable Tie Drawing. | English | |
Selection Guides | Cable Ties Product Selection Guide | English |