The S21-120-C StrongHold Cable Ties offers contractors an economical cable tie option for commercial construction and general-purpose applications. Light-Heavy, 20.96” (533mm) length, made of Nylon 6.6, AH-2 Plenum rated, are natural in color and come in packages of 100.
Product Type | Cable Tie |
Sub Brand | StrongHold™ |
Color | Natural |
Environment | Plenum |
Material | Nylon 6.6 |
Overall Length (In.) | 20.98 |
Overall Length (mm) | 533 |
Body Width (In.) | 0.3 |
Body Width (mm) | 7.6 |
Body Thickness (In.) | 0.071 |
Body Thickness (mm) | 1.8 |
Maximum Bundle Diameter (In.) | 5.51 |
Maximum Bundle Diameter (mm) | 140 |
Minimum Bundle Diameter (In.) | 0.28 |
Minimum Bundle Diameter (mm) | 7 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Standards Met | UL 62275 Compliant (Type 2, 21), RoHS Compliant |
UPC | 61305625901 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.2345 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 2.3451 |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold Cable Ties Product Video | English | |
Part Drawings | StrongHold Locking Cable Tie Part Drawing 00092FBL_DC 01A | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Flyers | StrongHold™ General Purpose Contractor Ties | English |