S6-18-M0

Cable Ties

StrongHold™ Cable Tie, 6.3L (160mm), Miniature, Nylon, Weather Resistant, Black, Package 1000

Specifications

Product Type

Cable Ties

Material

Nylon 6.6

Color

Black

Overall Length (In.)

6.3

Overall Length (mm)

160

Minimum Loop Tensile Strength (N)

80

Minimum Loop Tensile Strength (lb)

18

Environment

Outdoor (UV Resistant)

Overall Width (In.)

0.1

Overall Width (mm)

2.5

Overall Thickness (In.)

0.04

Overall Thickness (mm)

1.1

Minimum Installation Temperature (°C)

0

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

32

Length (In.)

6.30

Length (mm)

160.0

Locking Style

Locking

Application

General

CSA Certified

No

Continuous Use Temperature Range

-40°F (-40°C) - 185°F (85°C)

Cross Section

Miniature

Plenum-Rated

AH-2

Thickness (In.)

0.04

Thickness (mm)

1.1

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed

Yes

UL Recognized

No

UV Resistant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

61305625837

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.3603

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

3.6028

Resources

Flyers

StrongHold General Purpose Contractor Cable Ties

US English

Part Drawings

StrongHold Miniature and Intermediate Ties

US English

Related Products