S6-50-C

Cable Ties

StrongHold™ Cable Tie, 6.3L (160mm), Standard, Nylon, Natural, Package 100

Specifications

Product Type

Cable Ties

Material

Nylon 6.6

Color

Natural

Overall Length (In.)

6.3

Overall Length (mm)

160

Minimum Loop Tensile Strength (N)

222

Minimum Loop Tensile Strength (lb)

50

Environment

Plenum

Overall Width (In.)

0.19

Overall Width (mm)

4.8

Overall Thickness (In.)

0.05

Overall Thickness (mm)

1.3

Minimum Installation Temperature (°C)

0

Minimum Installation Temperature (°F)

-4

Maximum Installation Temperature (°C)

32

Length (In.)

6.30

Locking Style

Locking

Application

General

CSA Certified

No

Continuous Use Temperature Range

-40°F (-40°C) - 185°F (85°C)

Cross Section

Standard

Plenum-Rated

AH-2

Thickness (In.)

0.05

Thickness (mm)

1.3

UL 62275 Compliant (Type 2, 21)

Yes

UL Listed

Yes

UL Recognized

No

UV Resistant

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

61305625887

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0179

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.1786

Resources

Flyers

StrongHold General Purpose Contractor Cable Ties

US English

Part Drawings

StrongHold Standard Ties

US English

Related Products